SLAS955A March   2013  – July 2015 DRV10963
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Speed Input and Control
      2. 7.3.2  Spin up Settings
      3. 7.3.3  Motor Direction Change
      4. 7.3.4  Motor Frequency Feedback (FG)
      5. 7.3.5  Lock Detection
        1. 7.3.5.1 Lock1: Frequency Overflow
        2. 7.3.5.2 Lock2: BEMF Abnormal
        3. 7.3.5.3 Lock3: Speed Abnormal
        4. 7.3.5.4 Open Loop Stuck
      6. 7.3.6  Soft Current Limit
      7. 7.3.7  Short Circuit Current Protection
      8. 7.3.8  Anti-Voltage Surge (AVS)
        1. 7.3.8.1 Protecting Against the Return of Mechanical Energy
        2. 7.3.8.2 Protecting Against the Return of Inductive Energy
      9. 7.3.9  Control Advance Angle
      10. 7.3.10 Overtemperature Protection
      11. 7.3.11 Undervoltage Protection
      12. 7.3.12 OTP Configuration
    4. 7.4 Device Functional Modes
      1. 7.4.1 Standby Mode and Sleep Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Proprietary Sensor-less Window-less
    180° Sinusoidal Control Scheme
  • Input Voltage Range 2.1 to 5.5 V
  • 500-mA Output Current
  • Low Quiescent Current 15 µA (Typical) at Sleep Mode
  • Total Driver H+L Rdson Less than 1.5 Ω
  • Current Limit and Short Circuit Current Protection
  • Lock Detection
  • Anti Voltage Surge (AVS)
  • UVLO
  • Thermal Shutdown

2 Applications

  • Notebook CPU Fans
  • Game Station CPU Fans
  • ASIC Cooling Fans

3 Description

The DRV10963 is a three phase sensor-less motor driver with integrated power MOSFETs. It is specifically designed for high efficiency, low noise and low external component count motor drive applications. The proprietary sensor-less window-less 180° sinusoidal control scheme offers ultra-quiet motor drive performance. The DRV10963 contains an intelligent lock detect function, combined with other internal protection circuits to ensure safe operation. The DRV10963 is available in a thermally efficient 10-pin USON package with an exposed thermal pad.

Device Information

PART NUMBER PACKAGE BODY SIZE (NOM)
DRV10963 USON (10) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

DRV10963 typ_app_cir_las955.gif