SLVSCY6B December 2017 – January 2020 DRV5011
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Power supply voltage | VCC | 2.5 | 5.5 | V |
| VO | Output voltage | OUT | 0 | VCC | V |
| IO | Output current(1) | OUT | –5 | 20 | mA |
| TJ | Operating junction temperature | 140 | °C | ||
| TA | Operating ambient temperature | For SOT-23 (DBZ), X2SON (DMR) and TO-92 (LPG) | –40 | 135 | °C |
| For DSBGA (YBH) | -40 | 125 | |||