SLDS271A September 2024 – March 2025 DRV81602-Q1
PRODUCTION DATA
Each high-side switch and auto-configurable channels used as high-side switch can detect Open Load at ON state, which can be controlled by programming the EN_OLON bits. Open Load at ON feature is not active by default after a reset. The device compares IL_Sx with IL_OL and sets the OLONx bits accordingly:
IL_Sx < IL_OL → OLONx = 1b if VOUTx_S > VOUT_S_OL