SLVSFZ0A June 2021 – July 2021 DRV8212P
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply pin voltage | VM | -0.5 | 12 | V |
Logic power supply pin voltage | VCC | -0.5 | 5.75 | V |
Power supply transient voltage ramp | VM, VCC | 0 | 2 | V/µs |
Logic pin voltage | INx, nSLEEP | -0.5 | 5.75 | V |
Output pin voltage | OUTx | -VSD | VVM+VSD | V |
Output current(1) | OUTx | Internally Limited | Internally Limited | A |
Ambient temperature, TA | –40 | 125 | °C | |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |