SLVSI75 May   2026 DRV8218

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Transient Current Capability
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 External Components
    4. 7.4 Feature Description
      1. 7.4.1 Control Modes
        1. 7.4.1.1 PWM Control Mode (MODE = 0)
        2. 7.4.1.2 PH/EN Control Mode (MODE = 1)
        3. 7.4.1.3 Independent Half-Bridge Control Mode (MODE = Hi-Z)
      2. 7.4.2 Pin Diagrams
        1. 7.4.2.1 Logic-Level Inputs
        2. 7.4.2.2 Tri-Level Input
      3. 7.4.3 Protection Circuits
        1. 7.4.3.1 Supply Undervoltage Lockout (UVLO)
        2. 7.4.3.2 OUTx Overcurrent Protection (OCP)
        3. 7.4.3.3 Thermal Shutdown (TSD)
    5. 7.5 Device Functional Modes
      1. 7.5.1 Active Mode
      2. 7.5.2 Low-Power Sleep Mode
      3. 7.5.3 Fault Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Full-Bridge Driving
        1. 8.2.1.1 Supply Voltage
        2. 8.2.1.2 Control Interface - Full Bridge
        3. 8.2.1.3 Low-Power Operation
        4. 8.2.1.4 Application Curves
      2. 8.2.2 Half-Bridge Driving
        1. 8.2.2.1 Control Interface
        2. 8.2.2.2 Low-Power Operation
        3. 8.2.2.3 Application Curves
      3. 8.2.3 Parallel Multiple Drivers
      4. 8.2.4 Dual-Coil Relay Driving
        1. 8.2.4.1 Control Interface
        2. 8.2.4.2 Low-Power Operation
        3. 8.2.4.3 Application Curves
      5. 8.2.5 Current Sense
        1. 8.2.5.1 Design Requirements
        2. 8.2.5.2 Detailed Design Procedure
          1. 8.2.5.2.1 Shunt Resistor Sizing
          2. 8.2.5.2.2 RC Filter
    3. 8.3 Current Capability and Thermal Performance
      1. 8.3.1 Power Dissipation and Output Current Capability
    4. 8.4 Power Supply Recommendations
      1. 8.4.1 Bulk Capacitance
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Half-Bridge Driving

The DRV8218 can be configured to half-bridge mode by leaving the MODE pin floating. In this mode, the device outputs can be used as low-side or high-side drivers. This allows the device to drive various loads such as one or two motors unidirectionally (only in one direction), solenoids, valves, and relays. Figure 8-8 shows the device used as a low-side driver on OUT1 and high-side driver on OUT2. Both loads can also be driven from the high-side or from the low-side. By tying the INx pins together and OUTx pins together, as shown in Figure 8-9 and Figure 8-10, the device can drive a single load with half of the RDS(on). This can accommodate larger current requirements. This configuration is called "parallel half-bridge mode."

In half-bridge mode, the other FETs and body diodes in the half-bridge recirculate freewheeling current during the off-time of the PWM duty cycle, so extra external diodes are not needed.

DRV8218 Half-bridge
            mode used as a high-side and low-side driver for two loadsFigure 8-8 Half-bridge mode used as a high-side and low-side driver for two loads
DRV8218 Half-bridge mode used as a low-side
            driver with outputs paralleledFigure 8-10 Half-bridge mode used as a low-side driver with outputs paralleled
DRV8218 Half-bridge mode used as a high-side
            driver with outputs paralleledFigure 8-9 Half-bridge mode used as a high-side driver with outputs paralleled