SLVSHH3A March 2025 – August 2025 DRV8263-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In this mode, the two half-bridges are configured to operate as a full-bridge. EN/IN1 is the PWM input and PH/IN2 is the direction input.
| nSLEEP | DRVOFF | EN/IN1 | PH/IN2 | OUT1 | OUT2 | Device State |
|---|---|---|---|---|---|---|
| 0 | X | X | X | Hi-Z | Hi-Z | SLEEP |
| 1 | 1 | 0 | 0 | Hi-Z | Hi-Z | STANDBY |
| 1 | 1 | 1 | 0 | Refer Off-state diagnostics table | STANDBY | |
| 1 | 1 | 0 | 1 | |||
| 1 | 1 | 1 | 1 | |||
| 1 | 0 | 0 | X | H | H | ACTIVE |
| 1 | 0 | 1 | 0 | L(1) | H | ACTIVE |
| 1 | 0 | 1 | 1 | H | L(1) | ACTIVE |