SLVSH64B May 2026 – November 2026 DRV8378
PRODUCTION DATA
In case of 100% duty cycle applied on PWM input, there is no edge available to turn high-side FET back on. To overcome this problem, DRV8378 has built in internal PWM clock which is used to turn high-side FET back on once high-side FET is disabled after exceeding ILIMIT threshold. In SPI variant DRV8378, this internal PWM clock can be configured to either 10kHz or 20kHz or 40kHz through PWM_100_FREQ_SEL. In H/W variant DRV8378 PWM internal clock is set to 20kHz. The image below shows operation with 100% duty cycle.