SLVSEC9C September 2019 – February 2020 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
PRODUCTION DATA.
Table 1 lists the recommended values of the external components for the driver.
| COMPONENTS | PIN 1 | PIN 2 | RECOMMENDED |
|---|---|---|---|
| CVM1 | VM | GND | X5R or X7R, 0.1-μF, VM-rated capacitor |
| CVM2 | VM | GND | ≥ 10 μF, VM-rated capacitor |
| CVDD1 | VDD | GND | X5R or X7R, 0.1-μF, 6.3-V capacitor |
| CVDD2 | VDD | GND | ≥ 1 μF, 6.3-V capacitor |
| RnFAULT | VDD | nFAULT | Pullup resistor |