SNLS668 August 2022 DS320PR810
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCCABSMAX | Supply Voltage (VCC) | –0.5 | 4.0 | V |
| VIOCMOS,ABSMAX | 3.3 V LVCMOS and Open Drain I/O voltage | –0.5 | 4.0 | V |
| VIO5LVL,ABSMAX | 5-level Input I/O voltage | –0.5 | 2.75 | V |
| VIOHS-RX,ABSMAX | High-speed I/O voltage (RXnP, RXnN) | –0.5 | 3.2 | V |
| VIOHS-TX,ABSMAX | High-speed I/O voltage (TXnP, TXnN) | –0.5 | 2.75 | V |
| TJ,ABSMAX | Junction temperature | 150 | °C | |
| Tstg | Storage temperature range | –65 | 150 | °C |