SNLS198B September   2005  – January 2019 DS90LV011AH

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Connection Diagram
      2.      Functional Diagram
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 DS90LV011AH Driver Functionality
      2. 8.3.2 Driver Output Voltage and Power-On Reset
      3. 8.3.3 Driver Offset
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Driver Supply Voltage
        2. 9.2.2.2 Driver Bypass Capacitance
        3. 9.2.2.3 Driver Input Votlage
        4. 9.2.2.4 Driver Output Voltage
        5. 9.2.2.5 Interconnecting Media
        6. 9.2.2.6 PCB Transmission Lines
      3. 9.2.3 Termination Resistor
      4. 9.2.4 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Microstrip vs. Stripline Topologies
      2. 11.1.2 Dielectric Type and Board Construction
      3. 11.1.3 Recommended Stack Layout
      4. 11.1.4 Separation Between Traces
      5. 11.1.5 Crosstalk and Ground Bounce Minimization
      6. 11.1.6 Decoupling
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over Supply Voltage and Operating Temperature ranges, unless otherwise specified.(1)(2)(3)
PARAMETER TEST CONDITIONS PIN MIN TYP MAX UNIT
|VOD| Output Differential Voltage RL = 100 Ω
(Figure 7 and Figure 8)
OUT+, OUT− 250 350 450 mV
ΔVOD VOD Magnitude Change 3 35 mV
VOS Offset Voltage RL = 100 Ω
(Figure 7)
1.125 1.22 1.375 V
ΔVOS Offset Magnitude Change 0 1 25 mV
IOFF Power-off Leakage VOUT = 3.6 V or GND, VDD = 0 V ±1 ±10 μA
IOS Output Short Circuit Current(4) VOUT+ and VOUT− = 0 V −6 −24 mA
IOSD Differential Output Short Circuit Current(4) VOD = 0 V −5 −12 mA
COUT Output Capacitance 3 pF
VIH Input High Voltage TTL IN 2 VDD V
VIL Input Low Voltage GND 0.8 V
IIH Input High Current VIN = 3.3 V or 2.4 V ±2 ±10 μA
IIL Input Low Current VIN = GND or 0.5 V ±1 ±10 μA
VCL Input Clamp Voltage ICL = −18 mA −1.5 −0.6 V
CIN Input Capacitance 3 pF
IDD Power Supply Current No Load VIN = VDD or GND VDD 5 8 mA
RL = 100 Ω 7 10 mA
Current into device pins is defined as positive. Current out of device pins is defined as negative. All voltages are referenced to ground except VOD.
All typicals are given for: VDD = +3.3V and TA = +25°C.
The DS90LV011AH is a current mode device and only function with datasheet specification when a resistive load is applied to the drivers outputs.
Output short circuit current (IOS) is specified as magnitude only, minus sign indicates direction only.