SNLS571C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | GPIO0_OUT_SEL | R/W | 0x0 | GPIO0 Output Select Determines the output data for the selected source. See Section 7.4.13.2. |
4:2 | GPIO0_OUT_SRC | R/W | 0x0 | GPIO0 Output Source Select Selects output source for GPIO0 data: See Table 7-8. |
1 | GPIO0_OUT_VAL | R/W | 0x0 | GPIO0 Output Value This register provides the output data value when the GPIO pin is enabled to output the local register controlled value by setting GPIO0_OUT_SRC[2:0] = 100 and GPIO0_OUT_SEL[2:0] = 000. |
0 | GPIO0_OUT_EN | R/W | 0x0 | GPIO0 Output Enable. Must be set to zero when configured as an input in GPIO Input Control register, 0x0F[0] = 1 0: Disabled 1: Enabled |