SNLS760
February 2024
DS90UB984-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Documentation Support
4.1.1
Related Documentation
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RUR|88
MPQF502A
Thermal pad, mechanical data (Package|Pins)
Orderable Information
snls760_oa
1
Features
DisplayPort (DP) / Embedded DisplayPort (eDP) transmitter
VESA DP v1.4a/eDP v1.4b transmitter
HBR3/HBR2/HBR/RBR link bit rates
Main Link: 1, 2, or 4 lanes
Each lane up to 8.1Gbps
AUX CH 1Mbps
Hot Plug Detect (HPD)
Extracts aggregated video streams to local eDP display
Designed for 4 K at 60Hz video resolution
Stream synchronization and splitting
FPD-Link IV interface
13.5/12.528/10.8/6.75/3.375Gbps per channel; Up to 27Gbps over dual channels
Coax/STP interconnect support
Selectable 1, 2 channels
Daisy-chain and splitting
Adaptive equalization
Ultra-low Latency Control Channel
Two fast-mode plus I2C up to 1 MHz (up to 3.4MHz local bus access)
High-speed GPIOs
Supports SPI and UART pass-through GPIOs
Backwards compatibility
720p 92x and 1080p/2K 94x FPD-Link III product families
Security and diagnostics
Voltage and temperature monitoring
BIST and pattern generation
CRC and error diagnostics
ECC on control bits
Unique ID for counterfeit protection
Advanced link robustness and EMC control
Spread Spectrum Clocking Generation (SSCG)
Adaptive Receiver Equalization (AEQ)
Low power operation
1.8V and 1.15V Dual power supply
AEC-Q100 Qualified for automotive applications
AEC-Q grade-level 2 , –40°C to 105°C
ISO 10605 and IEC 61000-4-2 ESD compliant