The I/O pins of the ESD1LIN24-Q1 feature an ESD clamp that is capable of clamping the voltage to 37V ( IPP = 4.3A) and 37.7V (IPP = 16A for TLP). The I/O pins of the ESD751-Q1 feature an ESD clamp that is capable of clamping the voltage to 36.5V (IPP = 2.8A) and 39.7V (IPP = 16A for TLP). The I/O pins of the ESD761-Q1 feature an ESD clamp that is capable of clamping the voltage to 36.3V (IPP = 1.8A) and 39.3V (IPP = 16A for TLP).