SLVSJ52 January   2026 ESD2CANFD24W-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings—AEC Specification
    3. 5.3 ESD Ratings—IEC Specification
    4. 5.4 ESD Ratings - ISO Specification
    5. 5.5 Recommended Operating Conditions
    6. 5.6 Thermal Information
    7. 5.7 Electrical Characteristics
  7. 6Typical Characteristics
  8. 7Device and Documentation Support
    1. 7.1 Documentation Support
      1. 7.1.1 Related Documentation
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

ESD2CANFD24W-Q1 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. ESD2CANFD24W-Q1 is rated to dissipate contact ESD strikes specified in the ISO 10605 automotive standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as automotive systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two automotive CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 2pF (typical) line capacitance of ESD2CANFD24W-Q1 is designed for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 10Mbps.

Package Information
PART NUMBERPACKAGE (1)BODY SIZE (NOM)
ESD2CANFD24W-Q1DXA (DFN1110, 3)1.1mm × 1.0mm
For all available packages, see the orderable addendum at the end of the data sheet.
ESD2CANFD24W-Q1 ESD2CANxx24-Q1 Typical
                        ApplicationESD2CANxx24-Q1 Typical Application
ESD2CANFD24W-Q1 Functional Block
                        DiagramFunctional Block Diagram