SLVSH16B February 2024 – June 2025 ESD2CAN36-Q1 , ESD2CANFD36-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ESD2CANxx36-Q1 is a bidirectional ESD protection diode for controller area network (CAN) interface protection. The ESD2CANxx36-Q1 is rated to dissipate contact ESD strikes specified in the ISO 10605 automotive standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as automotive systems require a high level of robustness and reliability for safety applications.
This device features a low IO capacitance per channel and a pin-out to suit two automotive CAN bus lines (CANH and CANL) from the damage caused by electrostatic discharge (ESD) and other transients. Additionally, the 2.8pF (typical) or less line capacitance of the ESD2CANxx36-Q1 is an excellent choice for CAN, CAN-FD, and CAN SiC applications.
| PART NUMBER | CHANNEL COUNT | PACKAGE (1) |
|---|---|---|
| ESD2CANxx36-Q1 | 2 Channels | DBZ (SOT-23, 3) DCK (SOT-SC70, 3) |