SLVSI68 November   2024 ESD501

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings -JEDEC Specifications
    3. 5.3 ESD Ratings - IEC Specifications
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Thermal Information
    6. 5.6 Electrical Characteristics
    7. 5.7 Typical Characteristics
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The ESD501 is a bidirectional ESD protection diode. The ESD501 is offered in the industry standard 0402 (DFN1006) package, and offers an IEC 61000-4-2 protection level of 15kV. The device can clamp 8/20μs surges with peak pulse currents up to 3A in accordance with the IEC 61000-4-5 standard.

The low capacitance and low leakage current help to ensure protection against transient events in a variety of systems and applications. This protection is key for many applications, such as smaller form factors and faster data speeds, which are becoming more popular over time.

Device Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
ESD501DPY (DFN1006, 2)1mm × 0.6mm
For more information, see Section 8.
The package size (length × width) is a nominal value and includes pins, where applicable.
ESD501 Functional Block DiagramFigure 3-1 Functional Block Diagram