SLVSH15A November 2023 – June 2025 ESD852 , ESD862
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | DEVICE | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | –36 | 36 | V | |||
| VBRF | Forward breakdown voltage(1)(2) | IIO = 10mA, IO to GND | 37.8 | 40 | 44.2 | V | |
| VBRR | Reverse breakdown voltage (1)(2) | IIO = -10mA, IO to GND | -44.2 | -40 | -37.8 | V | |
| VCLAMP | Clamping voltage(3) | IPP = 1A, tp = 8/20 µs, IO to GND | ESD852 | 43 | 50 | V | |
| IPP = 4. A, tp = 8/20µs, from IO to GND | 61 | 66 | V | ||||
| IPP = 1A, tp = 8/20µs, from IO to GND | ESD862 | 47 | V | ||||
| IPP = 3.1A, tp = 8/20µs, from IO to GND | 61 | V | |||||
| VCLAMP | Clamping voltage(4) | IPP = 16A, TLP, IO to GND or GND to IO | ESD852 | 63 | V | ||
| ESD862 | 64 | V | |||||
| ILEAK | Leakage current | VIO = ±36V, IO to GND | 5 | 50 | nA | ||
| RDYN | Dynamic resistance(4) | IO to GND and GND to IO | ESD852 | 0.49 | Ω | ||
| ESD862 | 0.49 | Ω | |||||
| CL | Line capacitance(1) | VIO = 0V, f = 1MHz, Vpp = 30mV | ESD852 | 2.8 | 3.5 | pF | |
| ESD862 | 2.6 | 2.9 | pF | ||||