SBOS051G October 1995 – January 2026 INA128 , INA129
PRODUCTION DATA
The minimum power supply voltage for INA12x is ±2.25V and the maximum power supply voltage is ±18V. This minimum and maximum range covers a wide range of power supplies; but for optimum performance, ±15V is recommended. Add a bypass capacitor at the input to compensate for the layout and power supply source impedance.