SBOS818B December 2016 – November 2018 INA1650 , INA1651
PRODUCTION DATA.
The application in Figure 59 can be further extended to include differential outputs, which are necessary for audio ADCs and many Class-D amplifier devices. Figure 60 shows the addition of an OPA1688 audio operational amplifier to the outputs of the INA1650 that convert the single-ended outputs to differential outputs.
Figure 60. Single-Ended Line-Receiver Circuit With Differential Outputs