SBOS437K May 2008 – November 2023 INA210 , INA211 , INA212 , INA213 , INA214 , INA215
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT | |||||||
| VCM | Common-mode input range | Version A TA = –40°C to +125°C | –0.3 | 26 | V | ||
| Versions B and C TA = –40°C to +125°C | –0.1 | 26 | |||||
| CMRR | Common-mode rejection ratio | INA210, INA211, INA212, INA214, INA215 | VIN+ = 0 V to 26 V VSENSE = 0 mV TA = –40°C to +125°C | 105 | 140 | dB | |
| INA213 | VIN+ = 0 V to 26 V VSENSE = 0 mV TA = –40°C to +125°C | 100 | 120 | ||||
| VO | Offset voltage, RTI(1) | INA210, INA211, INA212 | VSENSE = 0 mV | ±0.55 | ±35 | µV | |
| INA213 | VSENSE = 0 mV | ±5 | ±100 | ||||
| INA214, INA215 | VSENSE = 0 mV | ±1 | ±60 | ||||
| dVOS/dT | RTI vs temperature | VSENSE = 0 mV TA = –40°C to +125°C | 0.1 | 0.5 | µV/°C | ||
| PSRR | RTI vs power supply ratio | VS = 2.7 V to 18 V VIN+ = 18 V VSENSE = 0 mV | ±0.1 | ±10 | µV/V | ||
| IIB | Input bias current | VSENSE = 0 mV | 15 | 28 | 35 | µA | |
| IIO | Input offset current | VSENSE = 0 mV | ±0.02 | µA | |||
| OUTPUT | |||||||
| G | Gain | INA210 | 200 | V/V | |||
| INA211 | 500 | ||||||
| INA212 | 1000 | ||||||
| INA213 | 50 | ||||||
| INA214 | 100 | ||||||
| INA215 | 75 | ||||||
| EG | Gain error | VSENSE = –5 mV to 5 mV TA = –40°C to +125°C (Versions A and B) | ±0.02% | ±1% | |||
| VSENSE = –5 mV to 5 mV TA = –40°C to +125°C (Version C) | ±0.02% | ±0.5% | |||||
| Gain error vs temperature | TA = –40°C to +125°C | 3 | 10 | ppm/°C | |||
| Nonlinearity error | VSENSE = –5 mV to 5 mV | ±0.01% | |||||
| Maximum capacitive load | No sustained oscillation | 1 | nF | ||||
| VOLTAGE OUTPUT(2) | |||||||
| Swing to V+ power-supply rail | RL = 10 kΩ to GND TA = –40°C to +125°C | (V+) – 0.05 | (V+) – 0.2 | V | |||
| Swing to GND | RL = 10 kΩ to GND TA = –40°C to +125°C | (VGND) + 0.005 | (VGND) + 0.05 | V | |||
| FREQUENCY RESPONSE | |||||||
| BW | Bandwidth | CLOAD = 10 pF, INA210 | 14 | kHz | |||
| CLOAD = 10 pF, INA211 | 7 | ||||||
| CLOAD = 10 pF, INA212 | 4 | ||||||
| CLOAD = 10 pF, INA213 | 80 | ||||||
| CLOAD = 10 pF, INA214 | 30 | ||||||
| CLOAD = 10 pF, INA215 | 40 | ||||||
| SR | Slew rate | 0.4 | V/µs | ||||
| NOISE, RTI(1) | |||||||
| Voltage noise density | 25 | nV/√ Hz | |||||
| POWER SUPPLY | |||||||
| VS | Operating voltage range | TA = –40°C to +125°C | 2.7 | 26 | V | ||
| IQ | Quiescent current | VSENSE = 0 mV | 65 | 100 | µA | ||
| IQ over temperature | TA = –40°C to +125°C | 115 | µA | ||||
| TEMPERATURE RANGE | |||||||
| Specified range | –40 | 125 | °C | ||||
| Operating range | –55 | 150 | °C | ||||
| θJA | Thermal resistance | SC70 | 250 | °C/W | |||
| Thin UQFN | 80 | °C/W | |||||