SBOS437K May   2008  – November 2023 INA210 , INA211 , INA212 , INA213 , INA214 , INA215

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configurations and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Basic Connections
      2. 6.3.2 Selecting RS
    4. 6.4 Device Functional Modes
      1. 6.4.1 Input Filtering
      2. 6.4.2 Shutting Down the INA21x Series
      3. 6.4.3 REF Input Impedance Effects
      4. 6.4.4 Using The INA21x With Common-Mode Transients Above 26 V
      5. 6.4.5 Improving Transient Robustness
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Unidirectional Operation
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Bidirectional Operation
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curve
  9. 8 Power Supply Recommendations
  10. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Related Links
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
Supply voltage, VS26V
Analog inputs, VIN+, VIN–(2)Differential (VIN+) – (VIN–)–2626V
Common-mode (Version A)(3)GND – 0.326V
Common-mode (Version B)(3)GND – 0.126V
Common-mode (Version C)(3)GND – 0.126V
REF inputGND – 0.3(VS) + 0.3V
Output(3)GND – 0.3(VS) + 0.3V
Input current into any terminal(3)5mA
Operating temperature–55150°C
Junction temperature150°C
Storage temperature, Tstg–65150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
VIN+ and VIN– are the voltages at the IN+ and IN– pins, respectively.
Input voltage at any terminal may exceed the voltage shown if the current at that pin is limited to 5 mA.