SBOSAA2 December 2022 INA232
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
CMRR | Common-mode rejection | VCM = –0.3 V to 48 V, TA = –40°C to 125°C | 120 | 150 | dB | |
Shunt voltage input range | ADCRANGE = 0 | –81.9175 | 81.92 | mV | ||
ADCRANGE = 1 | –20.4794 | 20.48 | mV | |||
Vos | Shunt offset voltage | VCM = 12 V | ±50 | µV | ||
dVos/dT | Shunt offset voltage drift | TA = –40°C to +125°C | ±0.1 | µV/°C | ||
Vos_b | IN– bus offset Voltage | ±10 | mV | |||
dVos_b/dT | IN– bus offset voltage drift | TA = –40°C to +125°C | ±50 | µV/°C | ||
PSRRSHUNT | Power supply
rejection ratio (Current measurements) |
VS = 1.7 V to 5.5 V, TA = –40°C to 125°C | ±10 | µV/V | ||
PSRRBUS | Power supply
rejection ratio (Voltage measurements) |
VS = 1.7 V to 5.5 V, TA = –40°C to 125°C, VIN– = 50 mV | ±5 | mV/V | ||
ZIN– | IN– input impedance | Bus Voltage Measurement Mode | 1.05 | MΩ | ||
IB_SHDWN | Input Leakage | IN+, IN–, Shutdown Mode | 0.1 | 5 | nA | |
IB | Input bias current | IN+, IN–, Current Measurement Mode | 0.1 | 10 | nA | |
DC ACCURACY | ||||||
RDIFF | Differential Input Impedance (IN+ to IN–) |
Shunt or Current Measurement Modes, VIN+ – VIN– < 82 mV | 140 | kΩ | ||
ADC Resolution | TA = –40°C to 125°C | 16 | Bits | |||
1 LSB step size | Shunt Voltage, ADCRANGE = 0 | 2.5 | µV | |||
Shunt Voltage, ADCRANGE = 1 | 625 | nV | ||||
Bus Voltage | 1.6 | mV | ||||
ADC Conversion-time (TA = –40°C to 125°C) |
CT bit = 000 | 133 | 140 | 147 | µs | |
CT bit = 001 | 194 | 204 | 214 | µs | ||
CT bit = 010 | 315 | 332 | 349 | µs | ||
CT bit = 011 | 559 | 588 | 617 | µs | ||
CT bit = 100 | 1.045 | 1.100 | 1.155 | ms | ||
CT bit = 101 | 2.01 | 2.116 | 2.222 | ms | ||
CT bit = 110 | 3.948 | 4.156 | 4.364 | ms | ||
CT bit = 111 | 7.832 | 8.244 | 8.656 | ms | ||
GSERR | Shunt voltage gain error | ±0.3 | % | |||
GS_DRFT | Shunt voltage gain error drift | TA = –40°C to +125°C | 30 | ppm/°C | ||
GBERR | VIN– voltage gain error | ±0.5 | % | |||
GB_DRFT | VIN– voltage gain error drift | TA = –40°C to +125°C | 50 | ppm/°C | ||
INL | Integral Non-Linearity | ±2 | m% | |||
DNL | Differential Non-Linearity | ±0.1 | LSB | |||
POWER SUPPLY | ||||||
IQ | Quiescent current | VSENSE = 0 mV | 300 | 380 | µA | |
IQ vs temperature, TA = –40°C to +125°C | 500 | µA | ||||
Shutdown | 2.2 | 3 | µA | |||
VPOR | Power-on reset threshold | VS falling | 0.95 | V | ||
SMBUS | ||||||
SMBUS timeout | 28 | 35 | ms | |||
DIGITAL INPUT / OUTPUT | ||||||
Input capacitance | 3 | pF | ||||
VIH | Logic input level, high | VS = 1.7 V to 5.5 V, TA = –40°C to +125°C | 0.9 | 5.5 | V | |
VIL | Logic input level, low | VS = 1.7 V to 5.5 V, TA = –40°C to +125°C | 0 | 0.4 | V | |
VHYS | Hysteresis | 130 | mV | |||
VOL | Logic output level, low | IOL = 3 mA, VS = 1.7 V to 5.5 V, TA = –40°C to +125°C | 0 | 0.3 | V | |
Digital leakage input current | 0 ≤ VINPUT ≤ VS | –1 | 1 | µA |