SLYS025B January 2021 – May 2025 INA238
PRODUCTION DATA
The INA238 device supports two input ranges for the shunt voltage measurement. The supported full scale differential input across the IN+ and IN– pins can be either ±163.84 mV or ±40.96 mV depending on the ADCRANGE bit in CONFIG register. The range for the bus voltage measurement is from 0 V to 85 V. The internal die temperature sensor range extends from –256 °C to +256 °C but is limited by the package to –40 °C to 125 °C.
Table 7-4 provides a description of full scale voltage on shunt, bus, and temperature measurements, along with the associated step size.
| PARAMETER | FULL SCALE VALUE | RESOLUTION |
|---|---|---|
| Shunt voltage | ±163.84 mV (ADCRANGE = 0) | 5 µV/LSB |
| ±40.96 mV (ADCRANGE = 1) | 1.25 µV/LSB | |
| Bus voltage | 0 V to 85 V | 3.125 mV/LSB |
| Temperature | –40 °C to +125 °C | 125 m°C/LSB |
The device shunt voltage measurements, bus voltage, and temperature measurements can be read through the VSHUNT, VBUS, and DIETEMP registers, respectively. The digital output in VSHUNT and VBUS registers is 16-bits. The shunt voltage measurement can be positive or negative due to bidirectional currents in the system; therefore the data value in VSHUNT can be positive or negative. The VBUS data value is always positive. The output data can be directly converted into voltage by multiplying the digital value by the respective resolution size. The digital output in the DIETEMP register is 12-bit and can be directly converted to °C by multiplying by the above resolution size. This output value can also be positive or negative.
Furthermore, the device provides the flexibility to report calculated current in Amperes, power in Watts as described in Section 7.1.2.