SBOSA30D March 2022 – December 2024 INA241A , INA241B
PRODUCTION DATA
When using the INA241x in a unidirectional mode with a ground referenced output, both reference inputs are connected to ground. This configuration takes the output to ground when there is a 0V differential at the input (see Figure 7-3).
Figure 7-3 Ground Referenced Output