SBOSA31D February 2023 – June 2025 INA241A-Q1 , INA241B-Q1
PRODUCTION DATA
The INA241x-Q1 operates with a wide supply range from 2.7V to 20V. While the input common-mode voltage range of the INA241x-Q1 is independent of the supply voltage, the output voltage is bound by the supply voltage applied to the device. The output voltage can range from as low as 20mV to as high as 200mV below the supply voltage.