SBOS381E February 2007 – January 2018 INA270 , INA271
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT | |||||||
| VSENSE | Full-scale input voltage | VSENSE = (VIN+) – (VIN–) | 0.15 | (VS – 0.2) / Gain | V | ||
| VCM | Common-mode input range | TA = –40°C to +125°C | –16 | +80 | V | ||
| CMRR | Common-mode rejection ratio | VIN+ = –16 V to +80 V | 80 | 120 | dB | ||
| CMRR over temperature | VIN+ = +12 V to +80 V, TA = –40°C to +125°C | 100 | 120 | dB | |||
| VOS | Offset voltage, RTI(1) | ±0.5 | 2.5 | mV | |||
| VOS over temperature | TA = –40°C to +125°C | ±3 | mV | ||||
| dVOS/dT | VOS vs temperature | TA = –40°C to +125°C | 2.5 | 20 | μV/°C | ||
| PSR | VOS vs power-supply | VS = +2.7 V to +18 V, VCM = +18 V, TA = –40°C to +125°C |
5 | 100 | μV/V | ||
| IB | Input bias current, VIN– pin | TA = –40°C to +125°C | ±8 | ±16 | μA | ||
| PRE OUT output impedance(2) | 96 | kΩ | |||||
| Buffer input bias current | –50 | nA | |||||
| Buffer input bias current temperature coefficient | ±0.03 | nA/°C | |||||
| OUTPUT (VSENSE ≥ 20mV)(3) | |||||||
| G | Gain | INA270 total gain | 14 | V/V | |||
| INA271 total gain | 20 | V/V | |||||
| GBUF | Output buffer gain | 2 | V/V | ||||
| Total gain error | VSENSE = 20 mV to 100 mV | ±0.2% | ±1% | ||||
| Total gain error Over temperature | TA = –40°C to +125°C | ±2% | |||||
| Total gain error vs temperature | TA = –40°C to +125°C | 50 | ppm/°C | ||||
| Total output error(4) | ±0.75% | ±2.2% | |||||
| Total output error | TA = –40°C to +125°C | ±1.0% | ±3.0% | ||||
| Nonlinearity error | VSENSE = 20 mV to 100 mV | ±0.002% | |||||
| RO | Output impedance, pin 5 | 1.5 | Ω | ||||
| Maximum capacitive load | No sustained oscillation | 10 | nF | ||||
| VOLTAGE OUTPUT(5) (RL = 10 kΩ to GND) | |||||||
| Swing to V+ power-supply rail | TA = –40°C to +125°C | (V+) – 0.05 | (V+) – 0.2 | V | |||
| Swing to GND(6) | TA = –40°C to +125°C | VGND + 0.003 | VGND + 0.05 | V | |||
| FREQUENCY RESPONSE | |||||||
| BW | Bandwidth | CLOAD = 5 pF | 130 | kHz | |||
| Phase margin | CLOAD < 10 nF | 40 | Degrees | ||||
| SR | Slew rate | 1 | V/μs | ||||
| tS | Settling time (1%) | VSENSE = 10 mV to 100 mVPP, CLOAD = 5 pF |
2 | μs | |||
| NOISE, RTI(1) | |||||||
| en | Voltage noise density | 40 | nV/√Hz | ||||
| POWER SUPPLY | |||||||
| VS | Operating range | TA = –40°C to +125°C | +2.7 | +18 | V | ||
| IQ | Quiescent current | VOUT = 2 V | 700 | 900 | μA | ||
| IQ over temperature | VSENSE = 0 mV, TA = –40°C to +125°C | 350 | 950 | μA | |||
| TEMPERATURE RANGE | |||||||
| Specified temperature range | –40 | +125 | °C | ||||
| Operating temperature range | –55 | +150 | °C | ||||
| θJA | Thermal resistance, SO-8 | 150 | °C/W | ||||