SBOS775C September 2016 – March 2019 INA302 , INA303
PRODUCTION DATA.
Each comparator has two output operating modes: transparent and latched. These modes determine how the ALERTx pins respond when an out-of-range condition is removed. The device is placed into either transparent or latched state based on the voltage applied to the corresponding LATCHx pin, as shown in Table 1.
| OUTPUT MODE | LATCHx PINS SETTINGS |
|---|---|
| ALERTx transparent mode | LATCHx = low |
| ALERTx latch mode | LATCHx = high |