SBOSA86 March   2023 INA310A , INA310B

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Amplifier Input Common-Mode Signal
      2. 7.3.2  Input-Signal Bandwidth
      3. 7.3.3  Low Input Bias Current
      4. 7.3.4  Low VSENSE Operation
      5. 7.3.5  Wide Fixed Gain Output
      6. 7.3.6  Wide Supply Range
      7. 7.3.7  Integrated Comparator
      8. 7.3.8  RESET Function
      9. 7.3.9  Short Propagation Delay
      10. 7.3.10 Comparator Input Bias Current
    4. 7.4 Device Functional Modes
      1. 7.4.1 Basic Connections
        1. 7.4.1.1 Overcurrent Threshold Connection
      2. 7.4.2 High-Side Switch Overcurrent Shutdown
      3. 7.4.3 Bidirectional Overcurrent Comparator
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 RSENSE and Device Gain Selection
    2. 8.2 Typical Application
      1. 8.2.1 Current Sensing in a Solenoid Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Overload Recovery With Negative VSENSE
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Low-Side Switch Overcurrent Shutdown
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Decoupling
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  9. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The INA310x is an ultra-precise current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –4 V to 110 V, independent of supply voltage with an integrated comparator. The high precision current measurement accuracy is achieved through a combination of low offset voltage (20 µV, maximum), small gain error (0.15%, maximum) and a high DC CMRR (160 dB, typical). The INA310x has a high signal bandwidth of 1.3 MHz designed for high voltage DC current measurements and high-speed applications like fast overcurrent protection.

The INA310x incorporates an open-drain comparator and internal reference that provides a 0.6 V threshold. An external resistive divider sets the current trip point. The comparator includes a latching capability that can be made transparent by grounding (or leaving open) the RESET pin.

The INA310x operates from a single 2.7 V to 20 V supply and draws 1.6 mA of supply current. The INA310x is available in five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. These gain options address a wide dynamic range of current-sensing applications.

The INA310x is specified over an operating temperature range of −40°C to +125°C and is offered in a space-saving 8-pin VSSOP package.

Package Information(1)
PART NUMBERPACKAGEBODY SIZE (NOM)
INA310AVSSOP (8)3.00 mm × 3.00 mm
INA310B
For all available packages, see the package option addendum at the end of the data sheet.
GUID-20220311-SS0I-PKJF-NZQK-RKMGNBCT01TS-low.svgTypical Application