SBOS464A October   2019  – May 2020 INA333-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Internal Offset Correction
      2. 7.3.2 Input Protection
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input Common-Mode Range
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Setting the Gain
        2. 8.2.2.2 Offset Trimming
        3. 8.2.2.3 Noise Performance
        4. 8.2.2.4 Input Bias Current Return Path
        5. 8.2.2.5 Low Voltage Operation
        6. 8.2.2.6 Single-Supply Operation
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 TINA-TI (Free Download Software)
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The INA333-Q1 is a low-power, precision instrumentation amplifier offering excellent accuracy. The three-op-amp design, small size, and low power make this device an excellent choice for automotive applications that require precise measurements, such as current leakage detection. This device is also a great choice for applications that use resistive bridge sensors.

A single external resistor sets any gain from 1 to 1000. The INA333-Q1 is designed to use an industry-standard gain equation: G = 1 + (100 kΩ / RG).

The INA333-Q1 provides very low offset voltage (25 μV, G ≥ 100), excellent offset voltage drift (0.1 μV/°C, G ≥ 100), and high common-mode rejection (96 dB at G ≥ 10). The device operates with power supplies as low as 1.8 V (±0.9 V), and quiescent current is only 50 μA. Auto-calibration techniques maintain excellent precision over the automotive temperature range. The INA333-Q1 provides a very low peak-to-peak noise of 1 µV.

The INA333-Q1 device is available in an 8-pin VSSOP package and is specified over the TA = –40°C to +125°C temperature range.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
INA333-Q1 VSSOP (8) 3.00 mm × 3.00 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.