SLYS041A March 2020 – March 2021 INA381-Q1
PRODUCTION DATA
Table 8-5 lists the parameters for a design example of a high-side INA381-Q1 measuring in the forward direction, and one low-side INA381-Q1 measuring in the reverse direction. This example designs for maximum accuracy and also uses the alert function of both devices.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| RSENSE | 12 mΩ |
| Power-supply voltage | 5 V |
| Common-mode voltage | 20 V |
| Maximum sense current | 20 A |
| Small-signal bandwidth | > 120 kHz |
| Alert current threshold | 19 A |