SBOSAA6B May 2024 – July 2025 INA790A , INA790B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| TERM | SYMBOL | EQUATION | MAX VALUE |
|---|---|---|---|
| Input offset over Temp | IOS_T | 70mA | |
| Added input offset because of common-mode voltage | IOS_CM | 2.8mA | |
| Added input offset because of reference voltage | IOS_REF | 31.25mA | |
| Total input offset Current | IOS_Total | 76.71mA | |
| Error from input offset | ErrorIOS | 0.307% | |
| Gain error with Gain drift | ErrorG | 0.7% | |
| Error due to Gain Nonlinearity | ErrorLin | 0.0937% | |
| External Gain Resistor Error + Drift | ErrorG_R | Equation 4 | 0.707% |
| Total error | — | 1.1% |