SLOS581J may 2008 – august 2023 ISO3080 , ISO3082 , ISO3086 , ISO3088
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DW-16 PACKAGE | ||||||
| IS | Safety input, output, or supply current | RθJA = 79.6°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see | 286 | mA | ||
| TS | Maximum safety temperature | 150 | °C | |||