SLLSFV4A April 2026 – November 2026 ISO6020 , ISO6021
PRODMIX
| PARAMETER | TEST CONDITIONS | PACKAGE | UNIT | |
|---|---|---|---|---|
| 8D | ||||
| Intrinsic Insulation Capability | ||||
| VAC_RMS | Intrinsic Working Voltage(1) |
AC voltage, bipolar | 850 | VRMS |
| VAC_PK | AC voltage, bipolar | 1202 | VPK | |
| VDC | DC voltage | 1202 | VDC | |
| IEC 60664-1 | ||||
| CLR | External clearance(2) | Side 1 to side 2 distance through air | >4 | mm |
| CPG | External creepage(2) | Side 1 to side 2 distance across package surface | >4 | mm |
| DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >17 | µm |
| CTI | Comparative tracking index | IEC 60112 | > 600 | V |
| Material Group | According to IEC 60664-1 | I | ||
| Overvoltage category | Rated mains voltage ≤ 150VRMS | I-IV | ||
| Rated mains voltage ≤ 300VRMS | I-III | |||
| Rated mains voltage ≤ 600VRMS | I-II(3) | |||
| Rated mains voltage ≤ 1000VRMS | n/a | |||
| DIN EN IEC 60747-17 (VDE 0884-17) | ||||
| Certification Rating(4) | Reinforced | |||
| VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 707 | VPK |
| VIOWM | Maximum isolation working voltage | AC voltage (sine wave); time-dependent dielectric breakdown (TDDB) test. | 500(5) | VRMS |
| VIOWM | Maximum isolation working voltage | DC voltage | 707 | VDC |
| VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60s (qualification); VTEST = 1.2 × VIOTM, t= 1s (100% production) |
4243 | VPK |
| VIMP | Maximum impulse voltage(6) | Tested in air, 1.2/50µs waveform per IEC 62368-1 | 5000 | VPK |
| VIOSM | Maximum surge isolation voltage(7) | VIOSM ≥ 1.3 × VIMP; Tested in oil (qualification test), 1.2/50μs waveform per IEC 62368-1 | 10400 | VPK |
| qpd | Apparent charge(8) | Method a, After Input-output safety test subgroup 2/3, Vini = VIOTM, tini = 60s; Vpd(m) = 1.2 × VIORM, tm = 10s | ≤5 | pC |
| Method a, After environmental tests subgroup 1, Vini = VIOTM, tini = 60s; Vpd(m) = 1.6 × VIORM, tm = 10s | ≤5 | |||
| Method b: At routine test (100% production); Vini = 1.2 × VIOTM, tini = 1s; Vpd(m) = 1.875 × VIORM, tm = 1s (method b1) or Vpd(m) = Vini, tm = tini (method b2) | ≤5 | |||
| CIO | Barrier capacitance, input to output(9) | VIO = 0.4 × sin (2 πft), f = 1MHz | ≅1.1 | pF |
| RIO | Insulation resistance, input to output(9) | VIO = 500V, TA = 25°C | >1012 | Ω |
| VIO = 500V, 100°C ≤ TA ≤ 125°C | >1011 | |||
| VIO = 500V at TS = 150°C | >109 | |||
| Pollution degree | 2 | |||
| Climatic category | 40/125/21 | |||
| UL 1577 | ||||
| VISO | Withstand isolation voltage | VTEST = VISO , t = 60s (qualification); VTEST = 1.2 × VISO , t = 1s (100% production) | 3000 | VRMS |