SLLSG23 April 2026 ISO6420-Q1 , ISO6421-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| DEVICE NAME | TOTAL CHANNELS | REVERSE CHANNELS | DEFAULT OUTPUT | PACKAGE | CREEPAGE & CLEARANCE | VDE RATING | UL VISO | CMTI |
|---|---|---|---|---|---|---|---|---|
| ISO6420DRQ1 | 2 | 0 | HIGH | SOIC (D-8) | >4mm | Basic | 3000VRMS | ±180kV/μs typical, ±150kV/μs minimum |
| ISO6420FDRQ1 | LOW | |||||||
| ISO6421DRQ1 | 1 | HIGH | ||||||
| ISO6421FDRQ1 | LOW | |||||||
| ISO6420DWVRQ1 | 2 | 0 | HIGH | Wide-SOIC (DWV-8) | >8.5mm | Reinforced | 5000VRMS | ±250kV/μs typical, ±200kV/μs minimum |
| ISO6420FDWVRQ1 | LOW | |||||||
| ISO6421DWVRQ1 | 1 | HIGH | ||||||
| ISO6421FDWVRQ1 | LOW |