SLLSFK2C august 2021 – may 2023 ISO6760-Q1 , ISO6761-Q1 , ISO6762-Q1 , ISO6763-Q1
PRODUCTION DATA
For digital circuit boards operating below 150 Mbps, (or rise and fall times higher than 1 ns), and trace lengths of up to 10 inches, use standard FR-4 UL94V-0 printed circuit boards. This PCB is preferred over cheaper alternatives due to its lower dielectric losses at high frequencies, less moisture absorption, greater strength and stiffness, and self-extinguishing flammability-characteristics.