SLLSFK2C august 2021 – may 2023 ISO6760-Q1 , ISO6761-Q1 , ISO6762-Q1 , ISO6763-Q1
PRODUCTION DATA
Table 8-1 provides an overview of the device features.
| PART NUMBER | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT | PACKAGE | RATED ISOLATION(1) |
|---|---|---|---|---|---|
| ISO6760-Q1 | 6 Forward, 0 Reverse | 50 Mbps | High | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6760F-Q1 | 6 Forward, 0 Reverse | 50 Mbps | Low | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6761-Q1 | 5 Forward, 1 Reverse | 50 Mbps | High | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6761F-Q1 | 5 Forward, 1 Reverse | 50 Mbps | Low | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6762-Q1 | 4 Forward, 2 Reverse | 50 Mbps | High | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6762F-Q1 | 4 Forward, 2 Reverse | 50 Mbps | Low | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6763-Q1 | 3 Forward, 3 Reverse | 50 Mbps | High | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6763F-Q1 | 3 Forward, 3 Reverse | 50 Mbps | Low | DW-16 | 5000 VRMS / 7071 VPK |