SLLS918F July 2008 – September 2025 ISO721-Q1 , ISO722-Q1
PRODUCTION DATA
Figure 5-1 ISO721-Q1
Figure 5-2 ISO722-Q1 | PIN | Type(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| ISO721x-Q1 | ISO722x-Q1 | |||
| VCC1 | 1 | 1 | — | Power supply, VCC1 |
| 3 | 3 | |||
| VCC2 | 8 | 8 | — | Power supply, VCC2 |
| IN | 2 | 2 | I | Input |
| OUT | 6 | 6 | O | Output |
| EN | — | 7 | I | Output enable. OUT is enabled when EN is low or disconnected and disabled when EN is high. |
| GND1 | 4 | 4 | — | Ground connection for VCC1 |
| GND2 | 5 | 5 | — | Ground connection for VCC2 |
| 7 | ||||