SLLSEK9B January 2015 – April 2015 ISO7330C , ISO7330FC , ISO7331C , ISO7331FC
PRODUCTION DATA.


| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | ISO7330 | ISO7331 | ||
| VCC1 | 1 | 1 | – | Power supply, VCC1 |
| VCC2 | 16 | 16 | – | Power supply, VCC2 |
| GND1 | 2, 8 | 2, 8 | – | Ground connection for VCC1 |
| GND2 | 9, 15 | 9, 15 | – | Ground connection for VCC2 |
| INA | 3 | 3 | I | Input, channel A |
| INB | 4 | 4 | I | Input, channel B |
| INC | 5 | 12 | I | Input, channel C |
| NC | 6, 7, 11 | 6, 11 | – | No Connect. These pins have no internal connection. |
| OUTA | 14 | 14 | O | Output, channel A |
| OUTB | 13 | 13 | O | Output, channel B |
| OUTC | 12 | 5 | O | Output, channel C |
| EN | 10 | – | I | Output enable. OUTA, OUTB, and OUTC are enabled when EN is high or disconnected and disabled when EN is low. |
| EN1 | – | 7 | I | Output enable 1. OUTC is enabled when EN1 is high or disconnected and disabled when EN1 is low. |
| EN2 | – | 10 | I | Output enable 2. OUTA and OUTB are enabled when EN2 is high or disconnected and disabled when EN2 is low. |