SLLSEC3F September 2012 – April 2016 ISO7631FC , ISO7631FM , ISO7641FC
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
A minimum of four layers is required to accomplish a low EMI PCB design (see Figure 30). Layer stacking should be in the following order (top-to-bottom): high-speed signal layer, ground plane, power plane and low-frequency signal layer.
If an additional supply voltage plane or signal layer is needed, add a second power and ground plane system to the stack to keep it symmetrical. This makes the stack mechanically stable and prevents it from warping. Also the power and ground plane of each power system can be placed closer together, thus increasing the high-frequency bypass capacitance significantly.
NOTE
For detailed layout recommendations, see Digital Isolator Design Guide, SLLA284.
Figure 30. Recommended Layer Stack