SLLSEC3F September   2012  – April 2016 ISO7631FC , ISO7631FM , ISO7641FC
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
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: VCC1 and VCC2 at 5 V ± 10%
    6. 6.6  Electrical Characteristics: VCC1 at 5 V ± 10% and VCC2 at 3.3 V ± 10%
    7. 6.7  Electrical Characteristics: VCC1 at 3.3 V ± 10% and VCC2 at 5 V ± 10%
    8. 6.8  Electrical Characteristics: VCC1 and VCC2 at 3.3 V ± 10%
    9. 6.9  Electrical Characteristics: VCC1 and VCC2 at 2.7 V (ISO7631FM Only)
    10. 6.10 Power Dissipation Characteristics
    11. 6.11 Supply Current Characteristics: VCC1 and VCC2 at 5 V ± 10%
    12. 6.12 Supply Current Characteristics: VCC1 at 5 V ± 10% and VCC2 at 3.3 V ± 10%
    13. 6.13 Supply Current Characteristics: VCC1 at 3.3 V ± 10% and VCC2 at 5 V ± 10%
    14. 6.14 Supply Current Characteristics: VCC1 and VCC2 at 3.3 V ± 10%
    15. 6.15 Supply Current Characteristics: VCC1 and VCC2 at 2.7 V (ISO7631FM Only) Only M-Grade devices are recommended for operation down to 2.7 V supplies. For 2.7 V-operation, max data rate is 100 Mbps.
    16. 6.16 Switching Characteristics: VCC1 and VCC2 at 5 V ± 10%
    17. 6.17 Switching Characteristics: VCC1 at 5 V ± 10% and VCC2 at 3.3 V ± 10%
    18. 6.18 Switching Characteristics: VCC1 at 3.3 V ± 10% and VCC2 at 5 V ± 10%
    19. 6.19 Switching Characteristics: VCC1 and VCC2 at 3.3 V ± 10%
    20. 6.20 Switching Characteristics: VCC1 and VCC2 at 2.7 V Only M-Grade devices are recommended for operation down to 2.7 V supplies. For 2.7 V-operation, max data rate is 100 Mbps.
    21. 6.21 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Package Insulation and Safety-Related Specifications IEC and for DW-16 Package from IEC Package Insulation and Safety-Related Specifications for DW-16 Package section.
        1. 8.3.1.1 Safety Limiting Values
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
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DW|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

8 Detailed Description

8.1 Overview

The isolator in Figure 20 is based on a capacitive, isolation-barrier technique. The I/O channel of the device consists of two internal data channels, a high-frequency channel (HF) with a bandwidth from 100 kbps up to
150 Mbps, and a low-frequency channel (LF) covering the range from 100 kbps down to DC. In principle, a single-ended input signal entering the HF-channel is split into a differential signal via the inverter gate at the input. The following capacitor-resistor networks differentiate the signal into transients, which then are converted into differential pulses by two comparators. The comparator outputs drive a NOR-gate flip-flop whose output feeds an output multiplexer. A decision logic (DCL) at the driving output of the flip-flop measures the durations between signal transients. If the duration between two consecutive transients exceeds a certain time limit, (as in the case of a low-frequency signal), the DCL forces the output-multiplexer to switch from the high- to the low-frequency channel.

Because low-frequency input signals require the internal capacitors to assume prohibitively large values, these signals are pulse-width modulated (PWM) with the carrier frequency of an internal oscillator, thus creating a sufficiently high frequency signal, capable of passing the capacitive barrier. As the input is modulated, a low-pass filter (LPF) is needed to remove the high-frequency carrier from the actual data before passing it on to the output multiplexer.

8.2 Functional Block Diagram

ISO7631FM ISO7631FC ISO7641FC fbdc_sllsec3.gif
Figure 20. ISO7631FM Conceptual Block Diagram
ISO7631FM ISO7631FC ISO7641FC internal_block_sllsec3.gif
Figure 21. ISO7631FC and ISO7641FC Conceptual Block Diagram

8.3 Feature Description

8.3.1 Package Insulation and Safety-Related Specifications

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
L(I01) Minimum air gap (Clearance) Shortest terminal to terminal distance through air 8 mm
L(I02)(1) Minimum external tracking (Creepage) Shortest terminal to terminal distance across the package surface 8 mm
CTI Tracking resistance (Comparative Tracking Index) DIN EN 60112 (VDE 0303-11); IEC 60112 ≥400 V
DTI Minimum Internal Gap (Internal Clearance) Distance through the insulation 0.014 mm
CI(2) Input capacitance VI = VCC/2 + 0.4 sin (2πft), f = 1MHz, VCC = 5 V 2 pF
(1) Per JEDEC package dimensions.
(2) Measured from input pin to ground.

spacer

NOTE

Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed circuit board do not reduce this distance.

Creepage and clearance on a printed circuit board become equal according to the measurement techniques shown in the Isolation Glossary. Techniques such as inserting grooves and/or ribs on a printed circuit board are used to help increase these specifications.

Table 1. DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 Insulation Characteristics(1)

PARAMETER TEST CONDITIONS SPECIFICATION UNIT
VIORM Maximum working insulation voltage 1414 VPEAK
VPR Input-to-output test voltage After Input/Output safety test subgroup 2/3,
VPR = VIORM x 1.2, t = 10 s,
Partial discharge < 5 pC
1697 VPEAK
Method a, After environmental tests subgroup 1,
VPR = VIORM x 1.6, t = 10 s,
Partial Discharge < 5 pC
2262
Method b1, 100% Production test
VPR = VIORM x 1.875, t = 1 s
Partial discharge < 5 pC
2652
VIOTM Maximum transient overvoltage VTEST = VIOTM
t = 60 sec (Qualification)
t = 1 sec (100% Production)
4242 VPEAK
RIO (2) Isolation resistance, Input to Output VIO = 500 V, TA = 25°C >1012 Ω
VIO = 500 V, 100°C ≤ TA ≤ 125°C >1011
VIO = 500 V at TS = 150°C >109
CIO (2) Barrier capacitance, Input to Output VI = 0.4 sin (2πft), f = 1MHz 2 pF
Pollution degree 2
(1) Climatic Classification 40/125/21
(2) All pins on each side of the barrier tied together creating a two-terminal device.

Table 2. IEC 60664-1 Ratings Table

PARAMETER TEST CONDITIONS SPECIFICATION
Material Group II
Installation classification / Overvoltage category for basic insulation Rated mains voltage ≤ 300 VRMS I–IV
Rated mains voltage ≤ 600 VRMS I–III
Rated mains voltage ≤ 1000 VRMS I–II

Table 3. Regulatory Information

VDE TUV CSA UL CQC
Certified according to DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 and DIN EN 61010-1 (VDE 0411-1):2011-07 Certified according to EN/UL/CSA 60950-1 and 61010-1 Approved under CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Recognized under 1577 Component Recognition Program Certified according to GB4943.1-2011
Basic Insulation
Maximum Transient Overvoltage, 4242 VPK
Maximum Working Voltage, 1414 VPK
3000 VRMS Reinforced Insulation, 400 VRMS maximum working voltage
3000 VRMS Basic Insulation, 600 VRMS maximum working voltage
3000 VRMS Isolation Rating Single Protection, 2500 VRMS(1) Reinforced Insulation, Altitude ≤ 5000 m, Tropical Climate, 250 VRMS Maximum Working Voltage
Certificate number: 40016131 Certificate number:
U8V 13 09 77311 010
Master contract number: 220991 File number: E181974 Certificate number: CQC14001109542
(1) Production tested ≥ 3000 VRMS for 1 second in accordance with UL 1577.

8.3.1.1 Safety Limiting Values

Safety limiting intends to prevent potential damage to the isolation barrier upon failure of input or output circuitry. A failure of the IO can allow low resistance to ground or the supply and, without current limiting, dissipate sufficient power to overheat the die and damage the isolation barrier potentially leading to secondary system failures.

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IS Safety input, output, or supply current DW-16 θJA = 77.5 °C/W, VI = 5.5V, TJ = 150°C, TA = 25°C 293 mA
θJA = 77.5 °C/W, VI = 3.6V, TJ = 150°C, TA = 25°C 448
θJA = 77.5 °C/W, VI = 2.7V, TJ = 150°C, TA = 25°C 597
TS Maximum safety temperature 150 °C

The safety-limiting constraint is the absolute maximum junction temperature specified in the absolute maximum ratings table. The power dissipation and junction-to-air thermal impedance of the device installed in the application hardware determines the junction temperature. The assumed junction-to-air thermal resistance in the Thermal Information table is that of a device installed on a High-K Test Board for Leaded Surface Mount Packages. The power is the recommended maximum input voltage times the current. The junction temperature is then the ambient temperature plus the power times the junction-to-air thermal resistance.

ISO7631FM ISO7631FC ISO7641FC D002_SLLSEC3.gif Figure 22. Thermal Derating Curve for Safety Limiting Current per VDE

8.4 Device Functional Modes

Table 4. Function Table(1)

INPUT
VCC
OUTPUT
VCC
INPUT
(INx)
OUTPUT ENABLE
(ENx)
OUTPUT
(OUTx)
PU PU H H or Open H
L H or Open L
X L Z
Open H or Open L
PD PU X H or Open L
PD PU X L Z
PU PD X X Undetermined
(1) PU = Powered Up(VCC ≥ 2.7 V); PD = Powered Down (VCC ≤ 2.1 V); X = Irrelevant; H = High Level; L = Low Level; Z = High Impedance
ISO7631FM ISO7631FC ISO7641FC Device_IO_sllsec3.gif Figure 23. Device I/O Schematics