SLLSEU2C March 2017 – December 2024 ISO7710-Q1
PRODUCTION DATA
To design with this device, use the parameters listed in Table 25-1.
| PARAMETER | VALUE |
|---|---|
| Supply voltage, VCC1 and VCC2 | 2.25 V to 5.5 V |
| Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
| Decoupling capacitor from VCC2 and GND2 | 0.1 µF |