SLLSEU3F November 2016 – October 2024 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = -1mA; See Figure 6-1 | VCCO - 0.2 (1) | 2.45 | V | |
| VOL | Low-level output voltage | IOL = 1mA; See Figure 6-1 | 0.05 | 0.2 | V | |
| VIT+(IN) | Rising input switching threshold | 0.6 x VCCI | 0.7 x VCCI(1) | V | ||
| VIT-(IN) | Falling input switching threshold | 0.3 x VCCI | 0.4 x VCCI | V | ||
| VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCCI | 0.2 x VCCI | V | ||
| IIH | High-level input current | VIH = VCCI(1) at INx | 10 | µA | ||
| IIL | Low-level input current | VIL = 0 V at INx | -10 | µA | ||
| IIH | High-level input current | VIH = VCCI (1) at ENx | 30 | μA | ||
| IIL | Low-level input current | VIL = 0 V at ENx | -30 | μA | ||
| CMTI | Common mode transient immunity | VI = VCCI or 0 V, VCM = 1200 V; See Figure 6-4 | 85 | 100 | kV/µs | |