12 Revision History
Changes from Revision C (October 2022) to Revision D (January 2024)
- Added table note to Data rate specificationGo
- Changed VIORM value for DW-16 package from "1414 VPK" to "2121 VPK
Go
- Changed VIOWM values for DW-16 package from "1000 VRMS" and "1414 VDC" to "1500 VRMS" and "2121 VDC"Go
- Updated certification informationGo
Changes from Revision B (October 2020) to Revision C (October 2022)
- Updated the numbering format for tables, figures, and
cross-references throughout the document.Go
- Changed standard name from: "DIN V VDE V 0884-11:2017-01" To: "DIN
EN IEC 60747-17 (VDE 0884-17)" throughout the documentGo
- Removed references to standard IEC/EN/CSA 60950-1 throughout the
documentGo
- Updated Thermal characteristics, Safety Limiting Values, and Thermal
derating Curves to provide more accurate system-level thermal
calculations.Go
- Updated electrical and switching characteristics to match device
performance.Go
- Changed the CIO value for the DBQ package from 1.1 to 0.9 pFGo
- Changed working voltage lifetime margin From: 87.5% To: 50%, minimum
required insulation lifetime From: 37.5 years To: 30 years and insulation
lifetime per TDDB From: 135 years To: 169 years in Insulation Lifetime per DIN
EN IEC 60747-17 (VDE 0884-17)Go
- Changed Figure 9-7 per DIN EN IEC 60747-17 (VDE
0884-17)Go
Changes from Revision A (February 2019) to Revision B (October 2020)
- Added Functional Safety Bullets.Go
- Added the maximum transient isolation voltage for the DW-16 package of the ISO7761, ISO7762, and ISO7763 devices and changed the maximum value for the DBQ-16 package from 3600 to 4242 for all devicesGo
- Changed table note and table condition of safety limiting valuesGo
Changes from Revision * (November 2018) to Revision A (February 2019)