SLLSER1H August 2017 – January 2024 ISO7760 , ISO7761 , ISO7762 , ISO7763
PRODUCTION DATA
The typical eye diagram of the ISO776x family of devices indicates low jitter and a wide open eye at the maximum data rate of 100 Mbps.
Figure 8-3 Eye Diagram at 100 Mbps PRBS 216 – 1 Data, 5 V and 25°C
Figure 8-5 Eye Diagram at 100 Mbps PRBS 216 – 1 Data, 2.5 V and 25°C
Figure 8-4 Eye Diagram at 100 Mbps PRBS 216 – 1 Data, 3.3 V and 25°C