SLLSEY2F March 2017 – March 2019 ISOW7840 , ISOW7841 , ISOW7842 , ISOW7843 , ISOW7844
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | ||
IOH | High level output current(2) | VSO(1)= 5 V | –4 | mA | ||
VSO = 3.3 V | –2 | |||||
IOL | Low level output current(2) | VSO = 5 V | 4 | mA | ||
VSO = 3.3 V | 2 | |||||
VIH | High-level input voltage | 0.7 × VSI | VSI | V | ||
VIL | Low-level input voltage | 0 | 0.3 × VSI | V | ||
DR | Data rate | 100 | Mbps | |||
TA | Ambient temperature | –40 | 125 | °C |