SWRS237C April 2020 – June 2025 IWR6843AOP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Device | Package Type | Package Name | Pins | SPQ | Unit Array Matrix | Max Temp. (°C) |
L (mm) |
W (mm) |
K0 (mm) |
P1 (mm) |
CL (mm) |
CW (mm) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| IWR6843ARQGALP | FCBGA | ALP | 180 | 126 | 7x18 | 150 | 315 | 135.9 | 7.62 | 17.2 | 11.30 | 16.35 |
| IWR6843ARQSALP | FCBGA | ALP | 180 | 126 | 7x18 | 150 | 315 | 135.9 | 7.62 | 17.2 | 11.30 | 16.35 |