SWRS326 December 2024
ADVANCE INFORMATION
Ball name: VDDA_10RF
| Min | Typ | Max | Unit | ||
|---|---|---|---|---|---|
| Recommended value(s) of C | C1 | 22.0 | uF | ||
| C2 | 10.0 | uF | |||
| Allowed parasitic inductance | Ball to 1st Capacitor lead (LT1) + Along 1st Capacitor (ESL1 + LT2) | 1.1 | 2.3 | nH | |
| Between two Capacitor leads (LTC2C) | 0.030 | ||||
| Ball to 2nd Capacitor lead (LT1 + LTC2C) + Along the 2nd Capacitor (ESL2 + LT2) | 1.13 | 2.33 | |||
| From D5, D6, D7 BGA balls to K5 BGA ball | 0.1 | ||||
| Allowed parasitic resistance | Ball to 1st Capacitor lead (RT1) + Along 1st Capacitor (ESR1 + RT2) | 6.1 | 7.5 | mOhm | |
| Between two Capacitor leads (RTC2C) | 0.1 | ||||
| Ball to 2nd Capacitor lead (RT1 + RTC2C) +Along the 2nd Capacitor (ESR2 + RT2) | 6.2 | 7.6 | |||
| From D5, D6, D7 BGA balls to K5 BGA ball | 50 | ||||