SNOSCZ7B December 2015 – April 2024 LDC0851
PRODUCTION DATA
Figure 4-1 DSG Package8-Pin WSON with DAPTop View| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| LCOM | 1 | A | Common coil input |
| LSENSE | 2 | A | Sense coil input |
| LREF | 3 | A | Reference coil input |
| ADJ | 4 | A | Threshold adjust pin |
| OUT | 5 | O | Switch output |
| EN | 6 | I | Enable input |
| GND | 7 | G | Ground |
| VDD | 8 | P | Power Supply |
| DAP | DAP | G | Connect to Ground for improved thermal performance(2) |