SNOSCY9A December 2014 – March 2018 LDC1612 , LDC1614
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FIN_DIVIDER2 | RESERVED | FREF_DIVIDER2 | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FREF_DIVIDER2 | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:12 | FIN_DIVIDER2 | R/W | 0000 | Channel 2 Input Divider
Sets the divider for Channel 2 input. Must be set to ≥2 if the Sensor frequency is ≥ 8.75MHz. b0000: Reserved. Do not use. FIN_DIVIDER2 ≥ b0001: ƒIN2 = ƒSENSOR2÷FIN_DIVIDER2 |
| 11:10 | RESERVED | R/W | 00 | Reserved. Set to b00. |
| 9:0 | FREF_DIVIDER2 | R/W | 0x000 | Channel 2 Reference Divider
Sets the divider for Channel 2 reference. Use this to scale the maximum conversion frequency. 0x000: Reserved. Do not use. FREF_DIVIDER2 ≥ 0x001: ƒREF2 = ƒCLK÷FREF_DIVIDER2 |