SLOS011D March   1987  – October 2025 LF411

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Electrical Characteristics
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC+ Supply voltage, positive 18 V
VCC– Supply voltage, negative –18 V
VID Differential input voltage ±30 V
VI(1) Input voltage ±15 V
Duration of output short circuit Unlimited
Continuous total power dissipation 500 mW
θJA(2) Package thermal impedance: D package 197 °C/W
P package 104 °C/W
Tstg Storage temperature –65 +150 °C
Unless otherwise specified, the absolute maximum negative input voltage is equal to the negative power supply voltage.
The package thermal impedance is calculated in accordance with JESD 51, except for through-hole packages, which use a trace length of zero.